IC manufacturers Microchip

IC manufacturers (108)

Microchip LAN9383 | Demoboard EVB-LAN9383

EVB-LAN9383 Evaluation Board

Overview

TopologyLAN / POE
IC revision4

Description

The LAN9383 Evaluation Board provides a convenient and small-form-factor evaluation platform for our seven-port, safe and secure family of Time-Sensitive Networking (TSN) Gigabit Ethernet switches. This evaluation board comes with five integrated 100BASE-T1 PHYs and an RGMII port that connects to a KSZ9131 PHY, which enables a standard 100/1000BASE-T uplink. An on-board LAN8672 10BASE-T1S PHY supports a multi-drop 10BASE-T1S network with up to eight nodes.

Features

Five integrated 100BASE-T1 PHYs100/1000BASE-T uplinkOne 10BASE-T1S PHYUltra-low power, maximum 45 uA TC10 sleep (all ports)Fast secure boot, including optional code encryption/ decryptionArm® Cortex®-M7 CPU-based subsystem with integrated Flash code memoryAudio Video Bridging (AVB) and TSN hardware supportFunctional safety ready

Typical applications

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability