IC manufacturers Microchip

IC manufacturers (108)

Microchip KSZ8081 | Demoboard Si-MB4002A

10/100 Base-T/TX Physical Layer Transceiver

Overview

TopologyOther Topology
Input voltage1.2-3.3 V
IC revisionA00

Description

The KSZ8081 is a single-supply 10Base-T/100Base-TX Ethernet physical-layer transceiver for transmission and reception of data over standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ8081 is a highly integrated PHY solution. It reduces board cost and simplifies board layout by using on-chip termination resistors for the differential pairs and by integrating a low-noise regulator to supply the 1.2V core, and by offering 1.8/2.5/3.3V digital I/O interface support.The KSZ8081RNx offers the Reduced Media Independent Interface (RMII) for direct connection to RMII-compliant MACs in Ethernet processors and switches. As the power-up default, the KSZ8081RNA uses a 25MHz crystal to generate all required clocks, including the 50MHz RMII reference clock output for the MAC. The KSZ8081RND is the version that takes in the 50MHz RMII reference clock as the power-up default. The KSZ8081MLX and KSZ8081MNX offer the Media Independent Interface (MII) for direct connection with MII-compliant Ethernet MAC processors and switches. A 25MHz crystal is used to generate all required clocks.To facilitate system bring-up and debugging in production testing and in product deployment, parametric NAND tree support enables fault detection between KSZ8081RNA I/Os and the board. Microchip's LinkMD® TDR-based cable diagnostics identify faulty copper cabling. The KSZ8081RNA and KSZ8081RND are available in 24-pin, lead-free QFN packages. The KSZ8081MNX and KSZ8081RNB are available in 32-pin, lead-free QFN packages. The KSZ8081MLX is available in 48-pin (7mm x 7mm) LQFP package.

Features

  • Single-chip 10Base-T/100Base-TX IEEE 802.3 compliant Ethernet transceiver
  • MII interface support (KSZ8081MNX)
  • RMII v1.2 Interface support with a 50MHz reference clock output to MAC, and an option to input a 50MHz reference clock (KSZ8081RNB)
  • RMII back-to-back mode support for a 100Mbps copper repeater
  • MDC/MDIO management interface for PHY register configuration
  • Programmable interrupt output
  • LED outputs for link and activity status indication
  • On-chip termination resistors for the differential pairs
  • Baseline wander correction
  • HP Auto MDI/MDI-X to reliably detect and correct straight through and crossover cable connections with disable and enable option
  • Auto-negotiation to automatically select the highest linkup speed (10/100Mbps) and duplex (half/full)
  • Power-down and power-saving modes
  • LinkMD® TDR-based cable diagnostics to identify faulty copper cabling
  • Parametric NAND Tree support for fault detection between chip I/Os and the board
  • Loopback modes for diagnostics
  • Single 3.3V power supply with VDD I/O options for 1.8V, 2.5V, or 3.3V
  • Available in 24-pin (4mm x 4mm) QFN package, 32-pin (5mm x 5mm) QFN package or 48-pin (7mm x 7mm) LQFP package

Typical applications

  • Application development and debugging of wireless products

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Through Hole Reflow, 100BASE-TX, non-PoE
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent & voltage 
MountTHR 
USBNo 
Shield TabsNo 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability