IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear MxL83433 | Demoboard MxL83433 EVK

MxL83433 and MxL83434 RS-485/422 Quad Receiver

Overview

TopologyOther Topology

Description

The MxL83433 and MxL83434 are a family of monolithic quadruple differential line RS-485/RS-422 receivers that support communication up to 32Mbps in harsh industrial environments. The bus pins tolerate IEC electrical fast transients (EFT), IEC electrostatic discharge (ESD), offer a wide input voltage range, and input hysteresis. Guaranteed low propagation delays and channel-to-channel and part-to-part propagation delay skews ensure maximum system performance. A wide range of product options offers designers optimized solutions for their system. The eight product offerings include two package options, two temperature options, and two enable configurations to choose from. These options coupled with wide power supply range support (from 3.3V to 5V) provide a versatile portfolio that you can use in applications ranging from high-speed motor drives to wireless infrastructure and building automation. The integration of four receiver channels into compact TSSOP or NSOIC packages makes these products well suited for space-constrained enclosures that require robust, high-performance communication. The MxL83433 device offers global enable pins, which allow all four channels to be enabled or disabled simultaneously. The MxL83434 device provide paired enable pins, allowing for the flexibility to control two channels at a time. Industry standard footprint and pinout ensure seamless compatibility for existing designs.

Features

  • Meets or exceeds the requirements of the TIA/EIA-485A and EIA/TIA-422B standards
  • Supply voltage from 3.3V to 5V
  • Extended operating temperature range from –40°C to 125°C
  • Extended operation common-mode range of ±15V
  • Fail-safe open receiver (Rx) inputs
  • 1/4 unit load (128 bus nodes) Available in global or paired enable configurations
  • High-data rates up to 32Mbps
  • Glitch-free power-up/power-down for hot swap capability
  • Low channel-to-channel propagation delay skew
  • Robust system protection:
  • ±4kV EFT (IEC 61000-4-4)
  • ±12kV ESD Contact (IEC 61000-4-2)
  • ±15kV ESD Human Body Model

Typical applications

  • Telecommunication equipment
  • Industrial and process control equipment, High-performance motor drives, Industrial transport

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
–
–
–
TypeStraight 
–
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 4, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
MountTHT 
Length20 mm
Rated Current24 A
Working Voltage450 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability