IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear MXL83211 | Demoboard MxL83211 EVK

High-Performance RS-485/422 Transceivers with Extended IEC ESD and EFT Protection

Overview

TopologyOther Topology

Description

The MxL83211, MxL83212, and MxL83214 (MxL8321x family) of half duplex RS-485 transceivers support up to 50Mbps communication in harsh industrial environments. The bus pins tolerate high levels of IEC electrical fast transients (EFT), IEC electrostatic discharge (ESD), and provide an extended common mode range. Seven product options with slew controlled 250kbps, 500kbps speeds, and high speed 50Mbps varieties in three different packages provides a broad portfolio that can be used across different applications ranging from highspeed motor drives to wireless infrastructure and building automation. The combination of integrated EFT and ESD protection in small MSOP and VSON packages makes these products suited for space-constrained applications that require robust and high performance communication. High receiver input impedance allows 256 transceivers to share a common data bus while maintaining signal marginand without excessive loading or use of expensive repeaters. Enhanced failsafe circuitry ensures receivers provide theexpected output when the bus is shorted or left open under both terminated and unterminated conditions. Drivers includebuilt-in short-circuit protection and a thermal-overload shutdown to protect against excessive power dissipation frombus contention.

Features

  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • Differential output exceeds 2.1V for PROFIBUS compatibility with a 5V supply
  • Wide supply range from 3.0 to 5.5V
  • Extended operating temperature range from –40°C to 125°C
  • Extended operational common-mode range of ±15V
  • Low power shutdown mode
  • Enhanced failsafe protection for open, short, idle
  • Glitch-free power-up/down hot plug capability
  • 1/8 unit load (256 bus nodes)
  • NSOIC and small form factor MSOP and VSON packages
  • Robust system protection
  • ± 4kV EFT (IEC 61000-4-4)
  • ±12kV ESD Contact (IEC 61000-4-2)
  • ±15kV ESD HBM

Typical applications

  • BBU and RRU Telecom equipment
  • Industrial and process control equipment, Building security and automation, High performance motor drives
  • Industrial transport, Industrial and single board computers

More information

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
–
–
–
TypeStraight 
–
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 4, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²)
MountTHT 
Length20 mm
Rated Current24 A
Working Voltage450 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability