IC manufacturers Kinetic Technology

IC manufacturers (103)

Kinetic Technology KTA1137A | Demoboard KTA1137AEUAB-MMEV02

IEEE 802.3at PoE PD with Integrated DC-DC Controller

Overview

TopologyLAN / POE
IC revision2

Description

The KTA1137A Evaluation (EVAL) Kit is used to demonstrate the KTA1137A functionality, performance, and PCB layout. The KTA1137A is an IEEE 802.3af/at compliant combination powered device (PD) controller and power supply controller optimized for isolated and non-isolated converter topologies. The KTA1137A EVB demonstrates a 12V, 25W flyback converter for PD applications. The KTA1137A is pin compatible with the discontinued AS1138 and may be substituted with minimal effort.

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
Samples
WCAP-ASLL Aluminum Electrolytic Capacitors, 330 µF, 25 V (DC)
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance330 µF
Rated Voltage25 V (DC)
Endurance 5000
Ripple Current600 mA
Impedance170 mΩ
Leakage Current82.5 µA
Dissipation Factor14 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
Operating Temperature -55 °C up to +105 °C
MountV-Chip SMT 
WE-LAN LAN Transformer, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length17.55 mm
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH