IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IFX91041 | Demoboard EVAL_2.5KW_CCM_4PIN

2.5 kW PFC evaluation board with CCM PFC Controller ICE3PCS01G

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1400 V / 6.25 A
IC revision1.2

Description

The IFX91041 series are monolithic integrated circuits that provide all active functions for a step-down (buck) switching voltage regulator, capable of driving up to 1.8A load current with excellent line and load regulation. These devices are suited for use in industrial applications featuring protection functions such as current limitation and over temperature shutdown.

Features

  • 1.8A step down voltage regulator
  • 3.3 V Output Voltage
  • ± 2% output voltage tolerance (+-4% for full load current range)
  • Integrated power transistor
  • PWM regulation with feed forward
  • Input voltage range from 4.75V to 45V
  • 370 kHz switching frequency
  • Synchronization input
  • Very low shutdown current consumption (<2uA)
  • Soft-start function
  • Input under voltage lockout
  • Suited for industrial applications: Tj = -40 °C to +125°C
  • Green Product (RoHS compliant)

Typical applications

  • Smart Metering
  • Building Automation
  • Industrial Automation
  • Medical & Healthcare

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD3 SMT Power Inductor, 33 µH, 1.2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.2 A
Saturation Current1.8 A
DC Resistance0.16 Ω
Self Resonant Frequency12 MHz
–Check availability