IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICL8830 | Demoboard EVAL_ICL8830_GAN

Evaluation board with the new ICL8830 PFC flyback controller and CoolGaN™ Transistor, optimized for high-frequency LED drivers and battery chargers

Overview

TopologyFlyback Converter
Input voltage90-277 V
Switching frequency200 kHz
Output 175 V / 0.8 A
IC revision1.0

Description

This document is an engineering report for the 53 W PFC-SSR flyback evaluation board (orderable part number: EVALICL8830GANTOBO1), which uses Infineon’s ICL8830 single-stage PFC flyback controller, IGD70R200D2S 700 V CoolGaN™ Transistor and BSS126 600V N-channel depletion mode MOSFET. This evaluation board can be used for on/off LED drivers or LED drivers with minimum dimming levels down to 0.1% and dim-to-off.

Typical applications

  • Server power supply units
  • Industrial SMPS
  • Audio amplifiers solutions
  • Telecom AC-DC power conversion
  • Adapters and fast chargers

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
IR(A)
IR 2(A)
LS(µH)
VT(kV)
Material
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, 6, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–
–
–
–
–
Pitch3.81 mm
Length24.05 mm
–
–
PackagingBox 
–
Rated Current10.5 A
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
Capacitance150 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height12 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance22 µH
Rated Current1.8 A
Saturation Current @ 10%1.7 A
DC Resistance0.13 Ω
Self Resonant Frequency15 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
MountTHT 
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance100 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current160 mA
Leakage Current35 µA
Dissipation Factor12 %
Diameter6.3 mm
–Check availability
SPECWE-FCLP Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Rated Voltage250 V (AC)
–
–
–
–
–
Length24.5 mm
Width15.5 mm
Height14.5 mm
–
Inductance39000 µH
–
–
DC Resistance1.43 Ω
–
–
Rated Current0.7 A
Rated Current 20.85 A
Leakage Inductance760 µH
Insulation Test Voltage1.5 kV
MaterialMnZn 
MountTHT 
–
–
–
–
–
–Check availability