IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ICL8820 | Demoboard REF_ICL8820_LED_43W_JT

43 W PFC-SSR flyback demo board with ICL88xx Flyback IC for lighting applications

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency52 kHz
Output 154 V / 0.8 A
IC revision1.0

Description

Two-stage topologies are growing in popularity because of the convenient scalability of power on the primary side as well as the features on the secondary side. High light quality, very low dimming levels, and more complex systems with sensors and MCUs require a stable output voltage enabled by constant voltage (CV) secondary-side regulated (SSR) topology. More stringent standards for flicker and total harmonic distortion (THD) as well as harmonics are also points in favor of SSR topology. The controller used in SSR configuration is suitable for on/off LED drivers and is the best solution for minimum dimming levels down to 0.1 percent and dim-to-off.

Features

  • Optimized as secondary-side-regulated (SSR) constant voltage (CV) output flyback controller, also well suited for PSR
  • Power factor (PF) > 0.9 and THD < 10% across a wide load range (AC input up to 277Vrms)
  • Integrated burst mode enables a very low stand-by power < 100mW
  • Built-in jitter function eases EMI certification without additional circuitry
  • Critical conduction mode and quasi-resonant mode with smart valley hopping
  • External start-up circuit control signal
  • Comprehensive set of protections (OVP, OCP, etc.)

Typical applications

  • LED lighting, Smart Lighting, Emergency Lighting.
  • monitor up to 125W.
  • Adapter & charger, LED driver and luminaires up to 125W
  • flat TV,all-in-one PC

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header, 4, PCB Header
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
Rated Current15 A
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current1.15 A
Saturation Current @ 10%1.3 A
DC Resistance0.52 Ω
Self Resonant Frequency1.8 MHz
VersionStandard 
Check availability