IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ICL5101

Resonant controller IC with PFC for LED driver

Overview

TopologyPower Factor Correction
Input voltage90-305 V
Output 1400 V / 0.3 A
IC revision1

Description

The ICL5101 integrates a half-bridge controller with a PFC stage in a single package. The high level of integration assures a low count of external components, enabling small form factor designs ideal for compact power supplies in lighting applications, such as LED driver.The PFC stage operates in CrCM and DCM mode, supporting stable operation at low load conditions down to 0.1% of the nominal power. The half-bridge resonant stage – typically in LLC topology – provides high- and low-side gate drive function for discrete MOSFETs rated up to 650 V. Its non-overlap dead time is adaptive from 500 ns ... 1.0 μs.All operation parameters of the IC are adjustable by simple resistors, this being the ideal choice for cheap and reliable configuration. A comprehensive set of protection features incl. an adjustable external over temperature protection and capacitive load protection ensures the detection of fault conditions to increase the system safety.Link to Demo Board ICL5101

Features

Remarks- Schematics and BOM is added with EVM pdf

-Supports AC and DC input

  • Combined PFC and half-bridge IC
  • Integrated high-side gate driver
  • Power Factor Correction > 99%, THD < 10%
  • High efficiency up to 95 %
  • Ultra-fast time to light < 200 ms
  • Supports outdoor use by extended junction temperature range from -40 °C to +125 °C
  • Stable low load operation mode down to 0.1 % of nominal power rating

Typical applications

  • LED driver, e.g. commercial or residential lighting systems > 50 W
  • Integrated electronic control gear for LED luminaires

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750315755
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability
750342802
SPECPower Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability