IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5BR3995CZ | Demoboard REF_5BR3995CZ_16W1

16 W ultra-wide input range auxiliary power supply for metering using ICE5BR3995CZ

Overview

TopologyFlyback Converter
Input voltage85-460 V
Output 112 V / 1 A
Output 25 V / 0.2 A
IC revision1.0

Description

This document is a reference design for a 16 W auxiliary power supply for single-phase electric meter with the latest fifth-generation Infineon fixed-frequency (FF) CoolSET™ ICE5BR3995CZ. The power supply is designed with ultra-wide input compatible with most geographic regions and three isolated outputs (12 V/1 A, 5 V/0.2 A,5 V/0.2 A).

Features

  • Universal input 85~460 VAC
  • Output #1: 12 V / 1 A
  • Output #2: 5 V / 200 mA
  • Output #3: 5 V / 200 mA
  • 74% full-load efficiency @ 230 VAC

Typical applications

  • Auxiliary power supplies for AC-DC
  • Home appliances
  • Motor control and drives, Industrial drives, Industrial heating and welding

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
Check availability
750344869
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability