IC manufacturers Infineon Technologies

IC manufacturers (104)

Infineon Technologies CCG7SC | Demoboard REF_PMG1_S3_DOCK

Reference design showcasing the PD controller and dock management capabilities of EZ-PD™ PMG1-S3 in a docking application

Overview

TopologyUSB
IC revisionA

Description

REF_PMG1_S3_DOCK is a reference design showcasing the PD controller and dock management capabilities of EZ-PD™ PMG1-S3 in a docking application. It has 1 UFP (upstream facing port), 3 DFPs (downstream facing ports) of which DS1 & DS3 are Type-C and DS2 is a Type-A port, 1 Display Port and 1 HDMI Port. The dock software development kit (SDK) supports EZ-PD™ PMG1-S3 USB-C dock. The SDK also supports Intel Thunderbolt designs.

Features

USB-C PD 3.1 Dock with 140 W EPR support1 Upstream USB-C PD Port (UFP)2 Downstream USB-C PD ports (DFP)USB 3.1Display port supportHDMI supportDock SDK for easy code developmentGUI tool for configuring USB-C PD portsEasy customization

Typical applications

  • Docking station

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
Operating Temperature
Interface Type
Variant
Gender
PCB Thickness(mm)
Working Voltage(V (AC))
SamplesAvailability & Sample
SPECWCAP-PTHR Aluminum Polymer Capacitors, 47 µF, 35 V (DC)
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current2890 mA
ESR25 mΩ
Leakage Current329 µA
Dissipation Factor12 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
MountRadial THT 
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pitch2.54 mm
Length38.14 mm
PackagingTray 
Pins24 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
GenderMale 
Working Voltage250 V (AC)
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Pins
TypeHorizontal 
MountSMT 
Rated Current1.8 A
Operating Temperature -20 °C up to +85 °C
Interface TypeType A 
Variantwith Pegs 
GenderReceptacle 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
Check availability