| Topology | Positive to Negative Converter |
| Input voltage | 380-510 V |
| Output 1 | 230 V / 27 A |
| IC revision | 1 |
The REF-6KWHERIC main board consists of a single-phase power stage based on HERIC topology and carries power semiconductors, gate drivers, auxiliary power supply, filter elements like DC link capacitors, output inductors, and output capacitors. This topology is efficient as the additional MOSFETs is used to manage the freewheeling current when the time that the H-bridge MOSFETs are off. Additionally, you must procure an XMC7200-based control board (REF-CLBXMC7PEC) separately. It comes with all the signal conditioning circuits, power conversion software, and a GUI that allows you to operate and control the inverter in an off-grid operating mode.
3 kV galvanic isolationUL 1577 certification300 V/ns CMTILow output impedance+6/-4 ns propagation delay accuracy20 ns (typ.) output clamping speed
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 0.5 | 7" Tape & Reel | – | – | – | – | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 2 | 0.5 | 7" Tape & Reel | – | – | – | – | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 100 µF | ±20% | 35 | – | – | – | 12 | – | – | 11 | – | Ammopack | 2000 | 231 | 35 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 220 µF | ±20% | 16 | – | – | – | 16 | – | – | 11 | – | Ammopack | 2000 | 308 | 35.2 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080575017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 470 µF | ±20% | 35 | – | – | – | 9 | – | – | 20 | – | Ammopack | 5000 | 1850 | 164.5 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | – | 3.2 | 0.5 | – | – | – | – | – | – | 1.6 | 1.1 | 2500 | – | – | – | 600 | 650 | 80 MHz | 2500 | 0.07 | High Current | ||
![]() | 7461057 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | Reel | – | – | – | – | – | 7 | 6 | 100000 | M3 | 5 | 6 | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012006057 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012207103 | SPEC | ||
| 885012207026 | SPEC | ||
![]() | 860010573007 | SPEC | |
![]() | 860010373010 | SPEC | |
![]() | 860080575017 | SPEC | |
![]() | 742792118 | SPEC | |
![]() | 7461057 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|