IC manufacturers GaN Systems

IC manufacturers (108)

GaN Systems HEY1011-L12C | Demoboard GS-EVB-HB-0650603B-HD

Half Bridge Bipolar Drive Switch Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision220215

Description

The GS-065-060-3-B is an enhancement mode GaN-on-silicon power transistor. The properties of GaN allow for high current, high voltage breakdown and high switching frequency. GaN Systems innovates with industry leading advancements such as patented Island Technology® and GaNPX® packaging. Island Technology® cell layout realizes high-current die and high yield. GaNPX® packaging enables low inductance & low thermal resistance in a small package. The GS-065-060-3-B is a bottom-side cooled transistor that offers very low junction-to-case thermal resistance for demanding high power applications. These features combine to provide very high efficiency power switching.

Features

  • 650 V enhancement mode power transistor
  • Bottom-cooled, low inductance GaNPX® package
  • RDS(on) = 25 mΩ
  • IDS(max) = 60 A
  • Simple gate drive Requirements (0 V to 6 V)
  • Transient tolerant gate drive (-20 / +10 V)
  • Very high switching frequency (> 10 MHz)
  • Fast and controllable fall and rise times
  • Reverse conduction capability
  • Zero reverse recovery loss
  • Small 11 x 9 mm2 footprint
  • Dual gate pads for optimal board layout
  • RoHS 3 (6+4) compliant

Typical applications

  • Residential Energy Storage System (ESS)
  • 3 kW Server AC/DC power supply
  • 3 ~ 7 kW PV Inverter, Motor Drive / VFD

Parts approved by GaN Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability