IC manufacturers GaN Systems

IC manufacturers (108)

GaN Systems GSP665X / SN6505 | Demoboard GS-EVB-HBDB-IMS

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revision220329

Typical applications

  • Energy Storage Systems, Solar EOn Board Battery Chargers energy
  • AC-DC Converters, DC-DC Converters, Bridgeless Totem Pole PFC, Inverters, Industrial Motor Drives, Laser Drivers, Wireless,Power Transfer
  • Appliances

Parts approved by GaN Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability