IC manufacturers GaN Systems

IC manufacturers (108)

GaN Systems GS66508B / GS66516B / SN6505B | Demoboard GSP665x-EVBIMS2

High Power IMS 2 Evaluation Platform

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Switching frequency10000 kHz
IC revision210917

Description

This horizontal Insulated Metal Substrate (IMS) evaluation platform can be used to evaluate the electrical and thermal performance benefits of GaNPX® bottom-side cooled E-HEMTs in high power applications.The optimized thermal and electrical designs provide a excellent reference for implementing a low cost, high performance design.

Features

  • Enhanced thermal and mechanical design
  • Ultra low inductance, bottom-cooled GaNPX® package
  • Minimizing parasitic elements of the power and gate drive loops via magnetic flux-cancellation
  • High performance switching with low EMI
  • Scalable and parallelable GaNPX® packaging for applications up to 100 kW
  • Low cost thermal solution for high power applications.

Typical applications

  • Appliances
  • AC-DC Converters, DC-DC Converters, Bridgeless Totem Pole PFC, Inverters, Industrial Motor Drives, Laser Drivers, Wireless,Power Transfer
  • Energy Storage Systems, Solar EOn Board Battery Chargers energy
  • Uninterruptible Power Supplies

Parts approved by GaN Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1006 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.73 mm
Width10.2 mm
Height4.19 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
MountSMT 
–Check availability