IC manufacturers EPC

IC manufacturers (108)

EPC NCP43080 | Demoboard EPC9171

EPC9153 – 250 W High Efficiency, Thin Power Module

Overview

TopologyOther Topology
Switching frequency350-580 kHz
IC revision1.0

Description

EPC9153: 44–60 V Input, 12-20 V, 12.5 A Output up to 250 W High Efficiency, Thin Power Module for high performance computing systems.The EPC9153 demonstration board is a 60 V maximum input voltage, 12.5 A maximum output current, 12 - 20 V output voltage, thin synchronous buck converter.The EPC9153 features a GaN power stage using the EPC2218 and EPC2038 eGaN® FETs. The uP1966E gate driver that features high driving strength is used to drive the FETs. The synchronous bootstrap circuit ensures 4.9 V gate voltage is used for the high-side gate drive. Digital control that allows sub-10 ns dead-time and flexibility in control scheme development is employed. In order to optimize the efficiency, two small on-board switch-mode power supply circuits are used to generate the housekeeping 5 V and 3.1 V voltages for the gate driver and the digital controller respectively.

Features

  • 44 – 60 VIN to 12 – 20 VOUT
  • Constant switching frequency = 400 kHz-
  • Max component height = 6.5 mm
  • Temperature rise: < 40 °C @ 20 V with 12.5 A output
  • High efficiency = 98.2% @ 20 V/12.5 A output

Typical applications

  • High Performance Computing – computers, displays, thin consumer electronics

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 2.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2.15 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Length4.8 mm
Check availability
750342104
SPECTransformer, 1350 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance1350 µH
MountTHT 
Length16.9 mm
PackagingTray 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountV-Chip SMT 
Capacitance100 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current300 mA
Impedance380 mΩ
Leakage Current35 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
Check availability