IC manufacturers EPC

IC manufacturers (108)

EPC NC7SZ00L6X | Demoboard EPC9033

60 V Half-bridge with Gate Drive, Using EPC2020 Revision

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage48 V
Output 140 A
IC revision2.0

Description

The EPC9033 development board is a 60 V maximum device voltage, 40 A maximum output current, half bridge with onboard gate drives, featuring the EPC2020 enhancement mode (eGaN®) field effect transistor (FET). The purpose of this development board is to simplify the evaluation process of the EPC2020 eGaN FET by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies.The EPC9033 development board measures 2” x 2” and contains two EPC2020 eGaN FETs in a half bridge configuration using the Texas Instruments LMG1205 gate driver. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on the EPC2020 please refer to the datasheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.

Typical applications

  • This product is general usage and suitable for many different applications

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
MountTHT 
Length15.24 mm
Rated Current24 A
Working Voltage750 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability