IC manufacturers EPC

IC manufacturers (108)

EPC MCP2221 | Demoboard EPC9528

EPC9137 KIT – 1.5 kW 48 V/12 V Bi-directional Power Module

Overview

TopologyUSB
IC revision3.0

Description

The EPC9528 controller module includes the Microchip dsPIC33CK256MP503 16-bit digital controller. It is designed to work with various EPC evaluation boards and modules that require an external controller features include: • Total main connector I/Os: 21 o Up to 4 PWM pairs o Up to 12 analog input channels o Up to 2 internal op-amps • On-board isolated USB o USB to UART (default) o USB to I2C (configurable) • Standard 5-pin programming port o Also reconfigurable as UART • External I2C connection o Also reconfigurable as one PWM pair

Features

  • High efficiency:
  • 95.7% @ 12 V/ 125 A output (buck)

  • 95.2% @ 48 V/ 29 A output (boost)

  • Small size
  • Constant switching frequency: 250 kHz
  • Re-programmable – Average current mode control (default)
  • Fault protection:
  • Input undervoltage
  • Input overvoltage
  • Regulation error
  • Inductor overcurrent
  • Over temperature protection

Typical applications

  • 48 V Automotive power – Mild Hybrid Electric Vehicles (MHEV)
  • Datacenter, Server

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Winding Stylebifilar 
Inductance0.134 µH
Impedance @ 100 MHz90 Ω
Rated Current550 mA
DC Resistance0.145 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Forward Voltage [typ.]0.8 V
–
–
–
–
–
–
–
–
–
ApplicationUSB 1.0 -2.0 Flow Thru Design 
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
–Check availability