Topology | Buck-Boost Converter |
Input voltage | 30-60 V |
Output 1 | 60 V / 15 A |
IC revision | 4 |
The EPC9178 is a 30 V – 60 V Input/Output, 15 A max back-to-back converter reference design suitable for solar optimizers. The EPC9178 features the 100 V EPC2306 eGaN® FET
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74436410470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 4.7 | 44 | 44 | 48 | 1.44 | 21.56 | Flat | 15.4 | – | – | – | – | ||
![]() | 7466005R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | 5 | 9 | 70 | M5 | 6 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74436410470 | SPEC | |
![]() | 7466005R | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples |
---|