IC manufacturers EPC

IC manufacturers (108)

EPC LM5165 | Demoboard EPC9148

48 V Three-level Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage44-60 V
Output 119 V / 12.5 A
IC revision1.0

Description

The EPC9148 demonstration board is a 60 V maximum input voltage,12.5 A maximum output current, 19 V output voltage, ultra-thin threelevel synchronous buck converter with only 3.5 mm component height.It features the 40 V EPC2055 and the 100 V EPC2053 and EPC2038 GaN FETs and the new Würth Elektronik super thin inductor 7443762504022.The purpose of this demonstrate board is to simplify the evaluation of GaN FET-based multi-level synchronous buck converter.

Features

  • 44 – 60 VIN to 5 – 20 VOUT
  • FSW = 400 kHz, Max height < 4mm
  • Peak efficiency = 98%, Up to 12.5 A

Typical applications

  • High Performance Computing – ultra-thin laptops, high-end gaming systems

More information

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
Size
IR(A)
ISAT,30%(A)
fres(MHz)
Core Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCFT THT High Current Inductor, 2.2 µH, 2504
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Size2504 
Rated Current30 A
Saturation Current @ 30%23.8 A
Self Resonant Frequency23 MHz
Core MaterialMnZn 
–Check availability