IC manufacturers EPC

IC manufacturers (108)

EPC ISL81807 | Demoboard EPC9166

12 V Input, 48 V/500 W Output Dual Phase Synchronous Boost Converter

Overview

TopologyBoost Converter
Input voltage9-28 V
Output 160 V / 8 A
Output 236 V / 16 A
Output 348 V / 11 A
IC revision1.0

Description

The EPC9166 is a 500 W 12 V to 48 V synchronous Boost converter using eGaN® FET. EPC9166 is designed with EPC2218 enhancement mode eGaN FET and ISL81807 two phase analog boost controller with integrated eGaN drivers.

Features

  • High efficiency: >96.5% with 12 V input and 48 V output
  • Switching frequency: 500 kHz
  • Reconfigurable output voltage: 36 V, 48 V, 60 V
  • Analog controller with integrated gate driver optimized for eGaN FET
  • Soft start UVLO
  • Over-current protection
  • Power good output

Typical applications

  • Industrial equipment
  • Telecommunications

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ø ID(mm)
Qty.
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1 mm, 2.8 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner Diameter2.8 mm
Packaging Unit1500 
Outer Diameter4.35 mm
Inner ThreadM2 
PackagingTape and Reel 
Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit600 
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
Check availability