Topology | Buck-Boost Converter |
Input voltage | 20-60 V |
Output 1 | 50 V / 140 A |
Output 2 | 16 V / 140 A |
IC revision | 1 |
The EPC9170 evaluation power module is designed for 48 V to 14 V DC-DC applications and operates at high efficiency in a very small footprint. The board features the EPC23101 and EPC2302 ePower™ chipset and is controlled by a module (EPC9528) that includes the Microchip dsPIC33CK256MP503 16-bit digital controller.The fast-switching speed and low losses of the eGaN® FETs allow the converter to operate at 500 kHz which significantly reduces the size of the solution.
High efficiency:95.8% @ 14.3 V/ 140 A output (buck)Small size: 108 x 70 x 40 mm (4.3 x 2.8 x 1.6 in)Designed switching frequency: 500 kHzRe-programmable– average current mode control (default)On board current sensor and temperature sensorFault protection
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Ø ID (mm) | Packaging | Qty. | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 9774010243R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | 1 | 2.8 | Tape and Reel | 1500 | – | 4.35 | – | M2 | – | |
![]() | 7466005R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | Tape and Reel | 600 | 5 | 9 | 70 | M5 | 6 |
Order Code | Datasheet | |
---|---|---|
![]() | 9774010243R | SPEC |
![]() | 7466005R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Ø ID (mm) | Packaging | Qty. | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples |
---|