IC manufacturers Einnosemi

IC manufacturers (108)

Einnosemi ES5609 | Demoboard ES5609

3.2V to 65V Input, 8A Synchronous Step-Down Converter with 3μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage3.2-65 V
Output 15 V / 8 A
IC revisionREVA

Typical applications

Parts approved by Einnosemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
ISAT,10%(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.82 µH, 15.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.82 µH
Performance Rated Current15.5 A
Saturation Current @ 30%31.6 A
DC Resistance4.6 mΩ
DC Resistance4.9 mΩ
Self Resonant Frequency70 MHz
MountSMT 
Saturation Current @ 10%17.4 A
–Check availability
SPECWE-XHMI SMT Power Inductor, 1 µH, 15.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
Self Resonant Frequency59 MHz
MountSMT 
Saturation Current @ 10%11 A
–Check availability
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 10.85 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.85 A
Saturation Current @ 30%16.25 A
DC Resistance10.5 mΩ
DC Resistance11.55 mΩ
Self Resonant Frequency37 MHz
MountSMT 
Saturation Current @ 10%7.5 A
–Check availability
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 10 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10 A
Saturation Current @ 30%27 A
DC Resistance12.35 mΩ
DC Resistance14.9 mΩ
Self Resonant Frequency20 MHz
MountSMT 
Saturation Current @ 10%12.4 A
–Check availability
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current6.2 A
Saturation Current @ 30%14.6 A
DC Resistance28 mΩ
DC Resistance30.8 mΩ
Self Resonant Frequency24 MHz
MountSMT 
Saturation Current @ 10%7.5 A
–Check availability
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 9.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.6 A
Saturation Current @ 30%13 A
DC Resistance13 mΩ
DC Resistance14.3 mΩ
Self Resonant Frequency28 MHz
MountSMT 
Saturation Current @ 10%6.5 A
–Check availability