IC manufacturers e-Peas Semiconductors

IC manufacturers (108)

e-Peas Semiconductors AEM30940

Overview

TopologyBoost Converter
Input voltage0.05-5 V
IC revision1.8

Description

e-peas’ AEM30940 is a high-efficiency energy harvesting PMIC that maximizes power extraction from intermittent sources, DC sources, RF and AC sources with adapted rectifiers. It supports MPPT ratio configuration ensuring adaptability to various harvesters. With ultra-low power cold start, the AEM30940 can efficiently operate from minimal available energy. Its configurable protection levels, regulated output voltages, dual-cell supercapacitor balancing circuit, and primary battery feature ensure compatibility and guarantee continuous operation.

Typical applications

  • High-efficiency RF MPPT boost PMIC with two LDO outputs

Parts approved by e-Peas Semiconductors

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 10 µH, 0.84 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.84 A
Saturation Current0.87 A
DC Resistance230 mΩ
Self Resonant Frequency37 MHz
–Check availability