IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP66300Q | Demoboard AP66300QFVBW-EVM

3.8V TO 60V Input Automotive Grade, 3A Low IQ Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage3.8-60 V
Output 150 V / 3 A
IC revision1

Description

The DIODES™ AP66300Q is an adjustable switching frequency internal compensated synchronous DC-DC buck converter with a default internal frequency of 500kHz. The device fully integrates a 120mΩ high-side power MOSFET and a 55mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The device enables a continuous load current of up to 3A with efficiency as high as 95% in enhanced biased. It features current mode control operation, which enables easy loop stabilization supporting a wide range of output capacitive loads.The AP66300Q simplifies board layout and reduces space requirements with its high level of integration and minimal need for external components, making it ideal for distributed power architectures.The AP66300Q is available in the standard Green U-QFN4040-16/SWP (Type UXB) package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
  • Device Temperature Grade 1: -40°C to +125°C TA
  • Device HBM ESD Classification Level H1C
  • Device CDM ESD Classification Level C3B
  • VIN8 to 60V
  • 3A Continuous Output Current
  • VOUT Adjustable from 0.8V to 50V
  • Enhanced Efficiency Mode with Bias
  • Adjustable Switching Frequency; 500kHz Default Frequency
  • Start-up with Pre-biased Output
  • External Soft-Start with Tracking – Sequential, Ratiometric, or Absolute;
  • Default Internal Soft-Start of 1.7ms
  • Enable Pin with 5% tolerance
  • Soft Discharge
  • ±5% Power Good Detection with Internal Pull-up Resistor
  • Overcurrent Protection (OCP) with Hiccup
  • Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Telecommunication, FPGA, DSP, and ASIC supplies
  • Automotive infotainment
  • Home audio, Consumer electronics, Green electronics such as PCs, monitors, televisions, washing machines, refrigerators, microwaves
  • Distributed power systems

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability