IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP66300 | Demoboard AP66300FVBW-EVM

3.8V to 60V Input, 3A Low IQ Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage3.8-60 V
Switching frequency300-2500 kHz
Output 150 V / 3 A
IC revision1

Description

The AP66300 is an adjustable switching frequency internal compensated synchronous DC-DC buck converter with a default internal frequency of 500kHz. The device fully integrates a 120mΩ high-side power MOSFET and a 55mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP66300 enables continuous load current of up to 3A with efficiency as high as 95% in enhanced biased.The AP66300 features current mode control operation, which enables easy loop stabilization supporting wide range of output capacitive loads.The AP66300 simplifies board layout and reduces space requirements with its high level of integration and minimal need for external components, making it ideal for distributed power architectures.The AP66300 is available in a standard Green U-QFN4040-16/SWP (Type UXB) package.

Features

VIN8 to 60V3A Continuous Output CurrentVOUT Adjustable from 0.8V to 50VEnhanced Efficiency Mode with BiasAdjustable Switching Frequency. 500kHz Default FrequencyStart-up with Pre-biased OutputExternal Soft-Start with Tracking – Sequential, Ratiometric, or Absolute. Default Internal Soft-Start of 2msEnable Pin with 5% toleranceSoft Discharge±5% Power Good Detection with Internal Pull-up ResistorOvervoltage Protection & Undervoltage ProtectionOvercurrent Protection (OCP) with HiccupThermal ProtectionTotally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability