IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP66200Q | Demoboard AP66200QFVBW-EVM

3.8V to 60V Input Automotive Grade, 2A Low IQ Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage3.8-60 V
Output 150 V / 2 A
IC revision2

Description

The AP66200Q is an adjustable switching frequency,internally compensated, synchronous DC-DC Buck converterwith a default internal frequency of 500kHz. The device fullyintegrates a 185mΩ high-side power MOSFET and an 80mΩlow-side power MOSFET to provide highly efficient step-down DC-DC conversion.The AP66200Q enables continuous load current of up to 2Awith as high as 95% efficiency. The device features currentmode control operation, enabling easy loop stabilization, andsupports a wide range of output capacitive loads.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
  • Device Temperature Grade 1: -40°C to +125°C TA
  • Device HBM ESD Classification Level H1C
  • Device CDM ESD Classification Level C3B
  • VIN 3.8 to 60V
  • 2A Continuous Output Current
  • VOUT Adjustable from 0.8V to 50V
  • Enhanced Efficiency Mode with Bias
  • Adjustable Switching Frequency. 500kHz Default Frequency
  • Start-up with Pre-biased Output
  • External Soft-Start with Tracking – Sequential, Ratiometric, or Absolute. Default Internal Soft-Start of 2ms
  • Enable Pin with 5% tolerance
  • Soft Discharge
  • ±5% Power Good Detection with Internal Pull-up Resistor
  • Overvoltage Protection and Undervoltage Protection
  • Overcurrent Protection (OCP) with Hiccup
  • Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Home audio, Consumer electronics, Green electronics such as PCs, monitors, televisions, washing machines, refrigerators, microwaves
  • Distributed power systems, FPGA, DSP, and ASIC supplies
  • Telecommunication
  • Automotive infotainments
  • General purpose point-of-load DC/DC power conversion

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability