IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP65550 | Demoboard AP65550SP-EVM

650kHz, 18V, 5A, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 11.05 V / 5 A
IC revision2.0

Description

The AP65550 is an adaptive on-time modesynchronous buck converter providing highefficiency, excellent transient response andhigh DC output accuracy for low-voltageregulation in digital TV and monitor.The constant-on-time control schemehandles wide input/output voltage ratios andprovides low external component count. Theinternal proprietary circuit enables thedevice to adopt both low equivalent seriesresistance (ESR) output capacitors, such asSP-CAP or POSCAP and ultra-low ESRceramic capacitors.The adaptive on-time control supportsseamless transition between continuousconduction mode (CCM) at higher loadconditions and discontinuous conductionmode (DCM) at lighter load conditions.DCM allows AP65550 maintain highefficiency at light load conditions. TheAP65550 also features programmable softstart,UVLO, OTP and OCP to protect thecircuit.This IC is available in SO-8EP package.

Features

  • Fixed Frequency Emulated Constant On-Time Control
  • Good Stability Independent of the Output Capacitor ESR
  • Fast Load Transient Response
  • Synchronous Rectification: 65mΩ Internal High-Side Switch and 36mΩ Internal Low-Side Switch
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.765V to 6V
  • 5A Continuous Output Current
  • 650kHz Switching Frequency
  • Built-in Over Current Limit
  • Built-in Thermal Shutdown Protection
  • Programmable Soft-Start
  • Pre-Biased Start-Up

Typical applications

  • Gaming Consoles / Flat Screen TV sets and Monitors / Set Top Boxes / Home Audio / Consumer electronics
  • Distributed power systems
  • Network Systems

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit3000 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7040 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length7 mm
Width6.9 mm
Height3.8 mm
–
–
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability