IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP65502

LIGHT LOAD IMPROVED 4A 500KHZ SYNCH DC/DC BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency440-560 kHz
Output 13.3 V / 5 A
IC revision1-2

Description

The AP65502 is a 500kHz switching frequency external compensatedsynchronous DC/DC buck converter. It has integrated low RDSON highand low side MOSFETs.

The AP65502 enables continues load current of up to 5A withefficiency as high as 96%.

The AP65502 implements an automatic custom light load efficiencyimprovement algorithm.

The AP65502 features current mode control operation, which enablesfast transient response times and easy loop stabilization.

The AP65502 simplifies board layout and reduces spacerequirements with its high level of integration and minimal need forexternal components, making it ideal for distributed powerarchitectures.

The AP65502 is available in a standard Green SO-8EP package andis RoHS compliant.

Features

  • VIN 4.75V to 17V
  • 5A Continuous Output Current, 7A Peak
  • Efficiency Up to 96%
  • Automated Light Load improvement
  • VOUT Adjustable to 0.8 to 12V
  • 500kHz Switching Frequency
  • External Programmable Soft-Start
  • Enable Pin
  • OCP with Hiccup and Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free.“Green” Device (Note 3)

Remarks:A 1μH to 10μH inductor with a DC current rating of at least 25% percent higher than the maximum load current is recommended for most applications.Refer page no.11

Table 2 Recommended Component SelectionRefer page no.10

Typical applications

  • Set Top Boxes
  • Network Systems
  • Consumer electronics
  • Distributed power systems
  • Flat Screen TV sets and Monitors
  • Gaming Consoles
  • Green Electronics
  • FPGA, DSP and ASIC Supplies
  • Home Audio

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability