IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP6503B | Demoboard AP6503B-EVM

340kHz, 25V, 3A Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.7-25 V
Output 13.3 V / 3 A
IC revision1.0

Description

The AP6503B is a 340kHz switching frequency external compensated synchronous DCDC buck converter. It has integrated low RDSON high and low side MOSFETs. The AP6503B enables continues load current of up to 3A with efficiency as high as 95%. The AP6503B features current mode control operation, which enables fast transient response times and easy loop stabilization. The AP6503B is available in a standard Green SO-8EPpackage with exposed PAD for improved thermal performance and is RoHS compliant.

Features

  • VIN 4.7V to 23V
  • 3A Continuous Output Current at 12Vin and 3.3Vout, 5.5A Peak
  • VOUT Adjustable to 0.925 to 20V
  • 340kHz Switching Frequency
  • Programmable Soft-Start
  • Enable Pin
  • Protection
  • OCP
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • Distributed Power Systems
  • Gaming Consoles, TV Sets and Monitors, Set Top Boxes, Home Audio, Consumer Electronics

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability