IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP6502 | Demoboard AP6502-EVM

340kHz 18V 2A Synchronous DCDC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.75-23 V
Output 13.3 V / 2 A
IC revision1 - 0

Description

The AP6502 is a 340kHz switchingfrequency external compensatedsynchronous DCDC buck converter. It hasintegrated low RDSON high and low sideMOSFETs.The AP6502 enables continues load currentof up to 2A with efficiency as high as 95%.The AP6502 features current mode controloperation, which enables fast transientresponse times and easy loopstabilization.The AP6502 is available in a standardGreen SO-8EP with exposed PAD forimproved thermal performance. AP6502 isalso available in SO-8 package and isRoHS compliant.

Typical applications

  • Gaming Consoles
  • Distributed power systems
  • Consumer electronics
  • Home Audio
  • Set Top Boxes
  • TV sets and Monitors

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 7.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7.7 A
Saturation Current5.5 A
DC Resistance24 mΩ
Self Resonant Frequency21.5 MHz
Size1260 
VersionStandard 
Check availability