IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64200SP | Demoboard AP64200SP-EVM

40V, 2A, Low IQ, Synchronous DC/DC Buck Converter with Programmable Frequency

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Switching frequency100-2200 kHz
Output 139 V / 2 A
IC revision1.0

Description

The AP64200Q is 2A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 160mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion. The AP64200Q device is easily used by minimizing the external component count due to its adoption of peak current mode control. The AP64200Q design is optimized for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high frequency radiated EMI noise caused by MOSFET switching. The device is available in a SO-8EP package.

Features

  • Qualified for Automotive Applications
  • Wide Input Range: 3.8V-40V
  • 2A Continuous Output Current
  • 0.8V ±1% Reference Voltage
  • 22µA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • Programmable Switching Frequency: 100kHz to 2.2MHz
  • External Clock Synchronization: 100kHz to 2.2MHz
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to adjust UVLO
  • Protection Circuitry o Undervoltage Lockout (UVLO)-Output Overvoltage Protection (OVP)-Cycle-by-Cycle Peak Current Limit-Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • 5V, 12V, and 24V Distributed Power Bus Supplies, Cordless Power Tools, General Purpose Point of Load
  • White Goods and Small Home Appliances, Home Audio, Consumer Electronics,
  • Network Systems, Optical Communication and Networking Systems,

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability