IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP63357 | Demoboard AP63356/7 EVB

3.5A Low Iq Synchronous Buck with Enhanced EMI Reduction

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 112 V / 3.5 A

Description

The AP63356 and AP63357 are 3.5A synchronous buck converters with up to 32V wide input voltage range.The AP63356/7 fully integrated a 83mΩ high-side and a 43mΩ low-side MOSFET to provide high efficiencystep-down DC/DC conversion at their rated load. The regulators adopt peak current mode control with the integrated compensation network, which makes them easily to be used by minimizing the off-chip. The AP63356/7 is fixed frequency Continuous Conduction Mode (CCM). The regulators are an ElectromagneticInterference (EMI) friendly buck converters with implementing optimized design for EMI reduction. The regulators has proprietary designed gate driver scheme to resist switching node ringing without sacrificing MOSFET turn on and turn off time. which further erases high frequency radiation EMI noise caused by the MOSFETs hard switching. The regulators offer output overvoltage protection, cycle-by-cycle peak currentlimit, and thermal shutdown protection. The devices are available in a low-profile 2x3mm DFN package

Features

  • VIN 3.8V to 32V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 450kHz Switching Frequency
  • Pulse Width Modulation (PWM) Regardless of Output Load(AP63356)
  • Supports Pulse Frequency Modulation (PFM)(AP63357)
  • Up to 86% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Power Good Indicator with 5MΩ Internal Pull-up
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Undervoltage Protection (UVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • Flat Screen TV Sets and Monitors / White Goods and Small Home Appliances / Home Audio / Gaming Consoles / Consumer Electronics
  • Network Systems / Set Top Boxes
  • 12V and 24V Distributed Power Bus Supplies
  • Power Tools and Laser Printers
  • FPGA, DSP, and ASIC Supplies

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 10.85 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.85 A
Saturation Current @ 30%16.25 A
DC Resistance10.5 mΩ
DC Resistance11.55 mΩ
Self Resonant Frequency37 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 9.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.6 A
Saturation Current @ 30%13 A
DC Resistance13 mΩ
DC Resistance14.3 mΩ
Self Resonant Frequency28 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 10 µH, 6.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability