IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP63300Q

3.8V TO 32V INPUT, 3A LOW IQ SYNCHRONOUS BUCK WITH ENCHANCED EMI REDUCTION

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 112 V / 3.5 A
IC revisionMarch 2021

Description

The AP63300Q/AP63301Q is 3A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 75mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step down DC-DC conversion. The AP63300Q/AP63301Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network. The AP63300Q/AP63301Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP63300Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.

Features

  • VIN 3.8V to 32V
  • 3A Continuous Output Current
  • 0.8V ±1% Reference Voltage
  • 22µA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 500kHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
  • AP63300Q
  • Up to 88% Efficiency at 5mA Light Load
  • Pulse Width Modulation (PWM) Regardless of Output Load
  • AP63301Q
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to ReduceEMI
  • AP63300Q
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown

Typical applications

  • Network Systems, Optical Communication and Networking Systems
  • 5V, 12V, and 24V Distributed Power Bus Supplies
  • Flat Screen TV Sets and Monitors, White Goods and Small Home Appliances, Home Audio, Consumer Electronics

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 16.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current16.3 A
Saturation Current @ 30%23.25 A
DC Resistance7.16 mΩ
DC Resistance7.88 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability