IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP63300 | Demoboard AP63300/1-EVM

3.8V TO 32V INPUT, 3A LOW IQ SYNCHRONOUS BUCK WITH ENCHANCED EMI REDUCTION

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 15 V / 3 A
IC revision3-2

Description

The AP63300/AP63301 is 3A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 75mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP63300/AP63301 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.The AP63300/AP63301 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP63300 also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.The device is available in a TSOT26 package.

Features

  • VIN 3.8V to 32V
  • 3A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22μA Low Quiescent Current (Pulse Frequency Modulation)
  • 500kHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
    • AP63300
    • Up to 88% Efficiency at 5mA Light Load
  • Pulse Width Modulation (PWM) Regardless of Output Load
    • AP63301
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
    • AP63300
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • Output Overvoltage Protection (OVP)
    • Cycle-by-Cycle Peak Current Limit
    • Thermal Shutdown

Typical applications

  • Flat Screen TV Sets and Monitors / White Goods and Small Home Appliances / Home Audio / Gaming Consoles / Consumer Electronics
  • 5V, 12V, and 24V Distributed Power Bus Supplies / General Purpose Point of Load
  • Network Systems
  • Power Tools and Laser Printers
  • FPGA, DSP, and ASIC Supplies

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length11.6 mm
Width10.5 mm
Height8.8 mm
–
–
Inductance6.8 µH
Performance Rated Current16.3 A
Saturation Current @ 30%23.25 A
DC Resistance7.16 mΩ
DC Resistance7.88 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability