IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP63205

AP63205 EVB

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 15 V / 2 A

Description

The AP63205 is a 2A, synchronous buck converter with up to 32V wide input voltage range, which fully integrates a 140mΩ high-side MOSFET and a 70mΩ low-side MOSFET to provide high efficiency step-down DC/DC conversion. The AP63205 adopts peak current mode control with the integrated compensation network, which makes AP63205 easily to be used by minimizing the off-chip component count. The AP63205 supports the Pulse Skipping Modulation (PSM) with typical 22uA Ultra-low Quiescent and achieved high efficient performance at light load conditions.The AP63205 is fixed output buck converters with optimized design for Electromagnetic Interference (EMI) reduction. The AP63205 features Frequency Spread Spectrum (FSS) with ±6% jittering span of the 1.1MHz switching frequency and modulation rate 1/512 of switching frequency to reduce the conductedEMI. The converter has proprietary designed gate driver scheme to resist switching node ringing without sacrificing MOSFET turn on and turn off time, which further erases high frequency radiation EMI noise caused by the MOSFETs hard switching.

Features

  • EMI Reduction with Switching Node Ringing-free
  • 3.8V-32V Wide Input Voltage Range
  • Up to 2A Continuous Output Load Current
  • Shutdown Current: <1μA
  • 1.1Mitching Frequency with 6% Frequency Spread Spectrum (FSS)
  • Precision Enable Threshold for Programmable UVLO Threshold and Hysteresis
  • Low Dropout Mode Operation
  • No External Compensation Required
  • Current Limit Protection
  • Short Circuit Protection
  • Over Output Voltage ProtectionThermal Shutdown

Typical applications

  • Network Systems
  • Flat Screen TV Sets and Monitors, White Goods and Small Home Appliances, Home Audio, Consumer Electronics
  • 12V and 24V Distributed Power Bus Supplies, FPGA, DSP, and ASIC Supplies
  • Laser Printers, Gaming Consoles
  • Power Tools

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6060 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height6.1 mm
–
–
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability