IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62401 | Demoboard AP62401WT8-EVM

18V, 4A, Low Iq, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 17 V / 4 A
IC revision1

Description

The AP62400/AP62401 is a 4A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 50mΩ high-side power MOSFET and a 22mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP62400/AP62401 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple. The AP62400/AP62401 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP62400/AP62401 is available in TSOT26 and TSOT28 (Type TH) packages.

Features

  • VIN Range: 4.2V -18V
  • Output Voltage range: 0.8V to 7V
  • 4A Continuous Output Current
  • 0.8V ± 1% Reference Voltage (AP62400 and AP62401)
  • 0.765V ± 1% Reference Voltage => AP62400T
  • 190μA Low Quiescent Current
  • 800kHz Switching Frequency
  • Up to 83% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Cycle-by-Cycle Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Network Systems
  • 5V and 12V Distributed Power Bus Supplies / FPGA, DSP, and ASIC Supplies /General Purpose Point of Load
  • Flat Screen TV Sets and Monitors / White Goods and Small Home Appliances / Home Audio / Gaming / Consumer Electronics Consoles

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability