IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62150 | Demoboard AP62150WU-EVM

18V, 1.5A/2.5A, Low Iq, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 17 V / 1.5 A
IC revision1

Description

The AP62150 is a 1.5A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 90mΩ (AP62150) high-side power MOSFET and a 65mΩ (AP62150) low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP62150 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple. The AP62150 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP62150 is available in a TSOT26 package.

Features

  • VIN Range: 4.2V -18V
  • Output Voltage range: 0.8V to 7V
  • 1.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage (TA = +25°C) => AP62300 and AP62301
  • 135μA Low Quiescent Current
  • 1.3MHz Switching Frequency
  • Up to 88% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Cycle-by-Cycle Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Flat Screen TV Sets and Monitors / Set Top Boxes / Consumer Electronics
  • Network Systems
  • General Purpose Point of Load

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability