IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61302 | Demoboard Z6-EVM

2.3V TO 5.5V INPUT, 3A SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 15 V / 3 A
IC revisionJanuary 2021

Description

The AP61302 is a 3A, synchronous buck converter with an input voltage range of 2.3V to 5.5V and fully integrates a 120mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion.

Features

  • VIN: 2.4V to 5.5V
  • Output Voltage (VOUT): 0.6V to VIN
  • 3A Continuous Output Current
  • 6V ± 2% Reference Voltage
  • 19μA Low Quiescent Current (Pulse Frequency Modulation)
  • 2MHz Switching Frequency (VIN = 5V, VOUT = 1.8V)
  • Up to 84% Efficiency at 5mA Light Load
  • Programmable Operation Mode Through EN
  • Pulse Frequency Modulation
  • Pulse Width Modulation Regardless of Output Load
  • Low-Dropout (LDO) Mode
  • Power-Good Indicator
  • AP61302
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • 5V Distributed Power Bus Supplies
  • White Goods and Small Home Appliances, Network Video Cameras, Consumer Electronics, Wireless Routers

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
–Check availability