IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61300 | Demoboard AP61300 Z6-EVM

2.3V TO 5.5V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 13 A
IC revisionJanuary 2021

Description

The AP61300/AP61302 is a 3A, synchronous buck converter with a wide input voltage range of 2.4V to 5.5V. The device fully integrates a 70mΩ high-side power MOSFET and a 50mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP61300/AP61302 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple. The device is available in a SOT563 package.

Features

  • VIN: 2.3V to 5.5V
  • Output Voltage (VOUT): 0.6V to VIN
  • 3A Continuous Output Current
  • 6V ± 2% Reference Voltage
  • 19μA Low Quiescent Current (Pulse Frequency Modulation)
  • 2.2MHz Switching Frequency (VIN = 5V, VOUT = 1.8V)
  • Up to 84% Efficiency at 5mA Light Load
  • Programmable Operation Mode Through EN
  • Pulse Frequency Modulation
  • Pulse Width Modulation Regardless of Output Load
  • Low-Dropout (LDO) Mode
  • Power-Good Indicator
  • AP61302
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • White Goods and Small Home Appliances, Network Video Cameras, Consumer Electronics, Wireless Routers
  • 5V Distributed Power Bus Supplies

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
–Check availability