IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP611051Q | Demoboard AP611051QZ6-EVM

2.5V to 5.5V INPUT AUTOMOTIVE GRADE, 1A/2A LOW IQ SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 13.6 V / 1 A
IC revision1.1

Description

The AP61105XQ/AP61205XQ/AP61305XQ are step-down, 1A/2A/3A,synchronous buck converters with a wide input voltage range of 2.5V to5.5V. The device fully integrates a 100mΩ high-side power MOSFETand a 67mΩ low-side power MOSFET to provide high-efficiency DC-DCconversion.The AP61105XQ/AP61205XQ/AP61305XQ device easily used byminimizing the external component count due to its adoption of PeakCurrent Mode (PCM) control with internal compensation to achieve fasttransient response, easy loop stabilization, and low output voltageripple. The output is adjustable from 0.6V to the input voltage. Thismakes the AP61105XQ/AP61205XQ/AP61305XQ an ideal choice forhigh output voltage, high current applications which require a lowdropout threshold. The AP61105XQ/AP61205XQ/AP61305XQoperates in Pulse Frequency Mode (PFM) at light load condition tomaintain high efficiency.The devices are available in a SOT563 package.

Features

  • AEC-Q100 Qualified with the Following Results▪ Device Temperature Grade 1: -40°C to +125°C TA Range▪ Device HBM ESD Classification Level H2▪ Device CDM ESD Classification Level C5
  • VIN: 2.5V to 5.5V
  • Output Voltage (VOUT): 0.6V to 3.6V
  • 1A/2A/3A Continuous Output Current
  • 0.6V ± 2% Reference Voltage
  • 40μA Low Quiescent Current (Pulse Frequency Modulation)
  • 2.4MHz Switching Frequency Options
  • Up to 90% Efficiency at 5mA Light Load
  • Low-Dropout (LDO) Mode
  • Various MODE Operation Options▪ Pulse Frequency Modulation▪ Pulse Width Modulation Regardless of Output Load
  • Power-Good Indicator
  • Protection Circuitry▪ Undervoltage Lockout (UVLO)▪ VIN Overvoltage Protection (OVP)▪ Peak Current Limit▪ Valley Current Limit▪ Thermal Shutdown

Typical applications

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 33 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size252010 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
Pad Dimension0.6 mm
–
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 10%2.4 A
Saturation Current @ 30%5.1 A
DC Resistance52 mΩ
Self Resonant Frequency85 MHz
Pins2 
–
MountSMT 
Rated Current4.9 A
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length101.6 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
Pins40 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability