IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61100Z6 | Demoboard AP61100Z6-EVM

2.3V TO 5.5V INPUT, 1A SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
IC revision1

Description

The AP61100 is a 1A, synchronous buck converter with an input voltage range of 2.3V to 5.5V and fully integrates a 120mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP61100 device is easily used by minimizing the external component count due to its adoption of constant on-time (COT) control to achieve fast transient responses, ease loop stabilization,and low output voltage ripple. Moreover,AP61100 also features force PWM mode control through EN pin.The device is available in a SOT563 package.

Features

  • Input Range: 2.3V to 5.5V
  • Wide Output Voltage Range: 0.6V to 5.5V
  • 1A Continuous Output Current
  • 0.6V ± 2% Reference Voltage
  • 14μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 2.2MHz Switching Frequency
  • Programmable Modulation Mode Through EN
  • PFM (Vin –VEN < 200mV)
  • PWM Regardless of Output Load ( Vin –VEN > 200mV )
  • Protection Circuitry
  • Under voltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown

Typical applications

  • 5V Input Distributed Power Bus Supplies, FPGA, DSP, and ASIC Supplies
  • White Goods and Small Home Appliances, Consumer Electronics
  • Network Video Cameras, Wireless Routers

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
–Check availability