IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP61100 | Demoboard AP61100Z6-EVM

2.3V To 5.5V Input, 1A Low IQ Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 13.6 V / 1 A
IC revision3-2

Description

The AP61100/AP61102 is a 1A, synchronous buck converter with a wide input voltage range of 2.3V to 5.5V. The device fully integrates a 110mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP61100/AP61102 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The device is available in a SOT563 package.

Features

  • VIN: 2.3V to 5.5V
  • Output Voltage (VOUT): 0.6V to 3.6V
  • 1A Continuous Output Current
  • 0.6V ± 2% Reference Voltage
  • 15μA Low Quiescent Current (Pulse Frequency Modulation)
  • 2.2MHz Switching Frequency (VIN = 5V, VOUT = 1.8V)
  • Up to 89% Efficiency at 5mA Light Load
  • Programmable Operation Mode Through EN
  • Pulse Frequency Modulation
  • Pulse Width Modulation Regardless of Output Load
  • Power-Good Indicator
  • AP61102
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown

Typical applications

  • White Goods and Small Home Appliances / Consumer Electronics
  • Network Video Cameras / Wireless Routers
  • 5V Distributed Power Bus Supplies / FPGA, DSP, and ASIC Supplies / General Purpose Point of Load

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2508 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height0.8 mm
–
–
Inductance1 µH
Performance Rated Current2.65 A
Saturation Current @ 30%4.4 A
DC Resistance107 mΩ
Self Resonant Frequency100 MHz
Operating Voltage80 V
MountSMT 
–Check availability