IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8890Q | Demoboard AL8890QEV1

60V SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage24-60 V
Output 15 V / 3.5 A
IC revisionRev. 1

Typical applications

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability