IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8890Q | Demoboard AL8890QEV1

60V SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage3.8-60 V
Switching frequency300-2500 kHz
Output 10.8 V / 3.5 A
IC revision1

Description

The AL8890Q is a synchronous buck converter with internalcompensation and switching frequency adjustable up to2.5MHz. The device integrates a 120mΩ high-side powerMOSFET and a 55mΩ low-side power MOSFET to providehigh-efficiency DC-DC conversion.The AL8890Q enables a continuous load current of up to 3.5Awith efficiency as high as 95% in enhanced biased. The devicefeatures current mode control operation, which enables easyloop stabilization supporting a wide range of output loading,suitable for both CV (Constant Voltage) and CC (ConstantCurrent) applications.

Features

  • AEC-Q100 Grade1
  • VIN 3.8V to 60V
  • Wide VOUT Range: 0.8V to near 100% of VIN
  • VOUT 1% Accuracy
  • VFB Adjustable through SS/TR Pin
  • Synchronous Rectification > 95% Efficiency @12V
  • High-Side (120mΩ) Power MOSFET
  • Low-Side (55mΩ) Power MOSFETs
  • Low Quiescent Current 43μA
  • Switching Frequency 300kHz to 2.5MHz
  • Force PWM or PFM Mode through MYSNC
  • Synchronization to External Clock
  • Programmable Startup Control
  • Startup with Pre-Biased Output
  • External Soft-Start with Tracking
  • High Voltage Enable Pin with High Precision
  • Protection and Diagnosis Functions
  • Power Good (PG) Detection
  • Thermal Shutdown Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AL88902Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities.

Typical applications

  • Automotive infotainment, Automotive exterior and interior LED lighting systems, Automotive motor controls, Automotive and industrial power systems

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability