Topology | Other Topology |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Winding Style | L (µH) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Number of windings | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.6 | 3.5 | 7.2 | 10 | SMT | – | 15 | – | – | – | 92 | – | – | – | ||
![]() | 74437349100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.05 | 5.6 | 10.5 | 12 | SMT | – | 10 | – | – | – | 69 | – | – | – | ||
![]() | 744235900 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | SMT | bifilar | 0.3 | 90 | – | 2000 | 50 | 60 | 125 | 2 | ||
![]() | 744228 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | SMT | bifilar | 25 | – | 2800 | 1000 | 120 | 80 | 500 | 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349150 | SPEC | |
![]() | 74437349100 | SPEC | |
![]() | 744235900 | SPEC | |
![]() | 744228 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Winding Style | L (µH) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Number of windings | Samples |
---|