IC manufacturers Broadcom

IC manufacturers (96)

Broadcom ACPL-355JC | Demoboard EB1200-355JC

DUAL 1B SiC Module EB1200-355JC Evaluation Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage600-800 V
Output 115 A
IC revision1.1

Description

The Broadcom® EB1200-355JC evaluation board features Broadcom’s 10A gate drive optocouplers ACPL-355JC, used to drive SiC MOSFET module in DUAL 1B housing. The ACPL-355JC has 100kV/µs common-mode noise immunity and high insulation working voltage of 2262VPK in CTI>600V package.The evaluation board is designed to be used with DUAL 1B, 1200V SiC MOSFET module, FF11MR12W1M1. With adequate adjustments of the over-current protection and gate resistors, the EB1200-355JC can support modules from different manufacturers in the same packaging, rated up to 1200V and having the same pin assignment.The board also features isolated amplifiers ACPL-C87B, for DC Bus voltage and temperature measurements, and sigma-delta modulator ACPL-736J for output current measurement. In addition, the board features an integrated capacitor DC Bus with an optimized layout that minimizes the commutation loop inductance.

Features

  • Two isolated, 10A ACPL-355JC gate drive optocouplers
  • Two ACPL-C87B optically isolated amplifiers for DC bus voltage and temperature measurement
  • One ACPL-736J sigma-delta modulator for current sensing 
  • One DUAL 1B 1200 V, 11 mΩ half-bridge module with SiC MOSFET, FF11MR12W1M1

Typical applications

  • AC motor drives, Renewable energy inverters, Industrial inverters
  • Switching power supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
Fl
(mm)
Ceramic TypePackagingTol. CQ
(%)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
PinsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012008004SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)100 pF 10 1206 -55 °C up to +125 °C10 GΩ 3.2 0.6 NP0 Class I 7" Tape & Reel ±5% 1000 1.6 0.8
885012008043SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF 50 1206 -55 °C up to +125 °C10 GΩ 3.2 0.6 NP0 Class I 7" Tape & Reel ±5% 1000 1.6 0.8
885012208071SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF 50 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 0.6 X7R Class II 7" Tape & Reel ±10% 1.6 0.8
885012208004SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)330 pF 10 1206 -55 °C up to +125 °C 510 GΩ 3.2 0.6 X7R Class II 7" Tape & Reel ±10% 1.6 0.8
885012208075SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF 50 1206 -55 °C up to +125 °C 2.510 GΩ 3.2 0.6 X7R Class II 7" Tape & Reel ±10% 1.6 0.8
885012208058SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF 25 1206 -55 °C up to +125 °C 3.55 GΩ 3.2 0.6 X7R Class II 7" Tape & Reel ±10% 1.6 0.8
885012207128SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)100 nF 100 0805 -55 °C up to +125 °C 2.51 GΩ 2 0.5 X7R Class II 7" Tape & Reel ±10% 1.25 1.25
885382207001SPEC
6 files WCAP-CSST Soft Termination1 µF 16 0805 -55 °C up to +125 °C 50.5 GΩ 2 0.5 X7R Class II 7" Tape & Reel ±10% 1.25 1.25
885012208017SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)4.7 µF 10 1206 -55 °C up to +125 °C 100.02 GΩ 3.2 0.6 X7R Class II 7" Tape & Reel ±10% 1.6 1.6
885012107010SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF 10 0805 -55 °C up to +85 °C 100.01 GΩ 2 0.5 X5R Class II 7" Tape & Reel ±20% 1.25 1.25
7461057SPEC
4 files WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows -55 °C up to +150 °C Bulk 7 6 100 M3 5 6
742792117SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1206 -55 °C up to +125 °C 3.2 1.6 1.1 48 90 600 MHz 6000 0.005 High Current
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
Fl
(mm)
Ceramic TypePackagingTol. CQ
(%)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
PinsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples