IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STWBC2-HP | Demoboard STEVAL-WBC2TX50

STWBC2-HP

Overview

TopologyWireless Power Transfer
Input voltage4.1-24 V
IC revision1

Description

The STEVAL-WBC2TX50 evaluation board, based on STWBC2-HP, is designed for Qi 1.3 compatible wireless power transmitter applications.STEVAL-WBC2TX50 imageUp to 5 W charging power compatible with baseline power profile (BPP).Up to 15 W charging power compatible with extended power profile (EPP).Up to 50 W charging power with ST Super Charge (STSC) protocol using the STEVAL-WLC98RX receiver board solution.Two interfaces are open to the user: UART for monitoring and control via STSW-WBC2STUDIO graphical user interface (GUI) and SWD JTAG for direct NVM access. Both interfaces are accessible via the STLINK-V3MINIE bridge.

Features

STWBC2-HP wireless power transmitter chipSynchronous boost DC-DC converter to supply the bridgeOn board full bridge inverterRx presence detection based on coil Q factor measurementForeign object detection (FOD) functionOn-chip thermal management and protectionsSWD + UART combined connector

Typical applications

  • Wireless Charger up to 50W

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
L
(mm)
W
(mm)
H
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pins
(pcs)
MountTypeIR
(A)
Working Voltage
(V (DC))
PackagingCTol. CVR
(mV)
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
ApplicationInterface TypeGenderComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples
580070763010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-PSMC Metal Plate Resistors10 mΩ ±1% 2 -100 100 6.3 3.1 0.35 SMT 141.4 -55 °C up to +155 °C 0.5 2512 14.14
74437358010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 9.7 8.5 4 SMT -40 °C up to +125 °C 18.6 20.6 43.1 8040 1 4.63 42
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 0.8 0.7 625 Red 630 250 2 AlInGaP 140 SMT Tape and Reel -40 °C up to +85 °C 0603
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 0.8 0.7 570 Bright Green 572 40 2 AlInGaP 140 SMT Tape and Reel -40 °C up to +85 °C 0603
885012005058SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1 0.5 0.5 7" Tape & Reel33 pF ±5% 50000 -55 °C up to +125 °C10 GΩ NP0 Class I 0.25 0402 1000
885012205031SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC) 1 0.5 0.5 7" Tape & Reel10 nF ±10% 16000 -55 °C up to +125 °C 3.510 GΩ X7R Class II 0.25 0402
885012205057SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1 0.5 0.5 7" Tape & Reel220 pF ±10% 50000 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.25 0402
885012205067SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1 0.5 0.5 7" Tape & Reel10 nF ±10% 50000 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.25 0402
885012105008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC) 1 0.5 0.5 7" Tape & Reel4.7 µF ±20% 6300 -55 °C up to +85 °C 200.01 GΩ X5R Class II 0.25 0402
885012206092SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1.6 0.8 0.8 7" Tape & Reel33 nF ±10% 50000 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.4 0603
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1.6 0.8 0.8 7" Tape & Reel100 nF ±10% 50000 -55 °C up to +125 °C 35 GΩ X7R Class II 0.4 0603
694106301002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled Ø 6.4 THT Right Angled 5 30 Bag -40 °C up to +85 °C100 MΩ 5
632723300011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT 24 THR Horizontal 20 Tape and Reel -40 °C up to +105 °C1000 MΩ USB 3.1 Type C Receptacle 5
760308103102SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil 53 53 4.5 2 THT 7 Qi - MP-A2 53 x 53 x 4.5 mm 10 7 55 11 130 150
885012205080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC) 1 0.5 0.5 7" Tape & Reel1 nF ±10% 100000 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.25 0402
885012206121SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1.6 0.8 0.8 7" Tape & Reel330 nF ±10% 50000 -55 °C up to +125 °C 101.5 GΩ X7R Class II 0.4 0603
885012205086SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1 0.5 0.5 7" Tape & Reel100 nF ±10% 50000 -55 °C up to +125 °C 100.5 GΩ X7R Class II 0.25 0402
885012205085SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC) 1 0.5 0.5 7" Tape & Reel100 nF ±10% 25000 -55 °C up to +125 °C 105 GΩ X7R Class II 0.25 0402
885012005067SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 1 0.5 0.5 7" Tape & Reel1 nF ±5% 50000 -55 °C up to +125 °C10 GΩ NP0 Class I 0.25 0402 1000
885012106031SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC) 1.6 0.8 0.8 7" Tape & Reel10 µF ±20% 25000 -55 °C up to +85 °C 200.01 GΩ X5R Class II 0.35 0603
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
L
(mm)
W
(mm)
H
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pins
(pcs)
MountTypeIR
(A)
Working Voltage
(V (DC))
PackagingCTol. CVR
(mV)
Operating TemperatureDF
(%)
RISOCeramic TypeFl
(mm)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
ApplicationInterface TypeGenderComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples