Topology | Other Topology |
IC revision | A |
This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT, or Ethernet IP. The Programmable Real-Time Unit (PRU) for Sitara ™ Processors based frame handler provides a flexible way of controlling timing and synchronization.
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 7447785147 | SPEC | |
![]() | 885012206052 | SPEC | |
![]() | 885012207103 | SPEC | |
![]() | 9774070151R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 60900213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Ti | Ø OD (mm) | Ø ID (mm) | Qty. | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|