Cart

Your cart is empty.
IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments DAC63004 | Demoboard DAC63004WCSP-EVM

DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP)

Overview

TopologyDAC
Input voltage1.8-5 V
Output 10.2 A
IC revisionA

Description

The DAC63004 wafer chip scale package (WCSP) evaluation module (EVM) is a platform for evaluating the performance of the DAC63004W and DAC53004W commercial ultra-low-power, buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.There is an optional circuit to evaluate the DAC63004W or DAC53004W as a variable current source with an output up to 200 mA.DAC63004WCSP-EVM has a GUI available to evaluate the performance and applications specific to DAC63004W or DAC53004W. The EVM has an onboard controller allowing it to connect directly to a computer for use with the GUI. There are two 16-pin connectors that are compatible with BOOSTXL-DAC-PORT, which allows DAC63004WCSP-EVM to be used with the EK-TM4C1294XL LaunchPad™ development kit if that is preferred over the onboard controller.

Features

  • USB powered; no external supply required
  • Internal reference
  • I2C and serial peripheral interface (SPI)
  • Voltage and current outputs

Typical applications

  • Land mobile radio
  • Pulse oximeter
  • Optical module, Standard notebook PC

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
TypeCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
782633601SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBA SMT EMI Suppression Ferrite Bead 600 660 1000 0.2 High Current 0603 -55 °C up to +125 °C 1.6 0.8 0.8 0.3
885012205055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
782633601SPEC
885012205055SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
TypeCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples